IS2-EC2080FV8K
IS2-EC2080FV8K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2080FV8K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2080FV8K
Product ID:
EC2080FV8K
EAN:
8015646745262
Catalog Description:
Control and Automation Board W 1000 mm H 2000 mm D 400 mm
Long Description:
Glazed door for double door version 2000x800mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind door with special profile for making double doors
Product Type:
5B5B20B240
Door Type:
Double
Door Surface Finishing:
Transparent
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Glass
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
b32e9241-c3af-4da4-a38a-6b830cd3b4d6 Italy
Simplified SCIP:
997ead64-081f-45ba-8600-b7bea784d63c Sweden

d5444589-1c8e-4281-b8e0-49bceb47ede8 Germany

59288695-a0e1-42ef-b582-4d15cd353d53 Belgium

5cedaf78-4190-4627-a827-c403258a2866 Germany

e814f97f-b80b-48e8-a4b4-917ba6365d15 Germany

63da5aff-9aa4-49b7-a6b2-4bfea3670314 Bulgaria

021a7da1-3e53-44d4-8fb3-566d69d4dfd1 France

753d83ab-20e9-41b1-9f6a-faf44bbec747 Portugal

ad60ab20-af4a-4284-8080-0df1851a5fc7 France

909e5c80-77bf-4a3b-96fc-0e0e97dcc16e Hungary

9c1b0d88-7dda-4486-a747-99686c8c94b6 Belgium

9919e7b0-7500-48a5-8dd5-917096daa1f0 Spain

3b5d7d67-a63b-47b9-aa9b-bc4174dcf554 Estonia

acfc3a82-8fe4-4adb-822d-51384e07f64c Hungary

bc351b95-8f72-47c1-b197-321c37567e2d Greece

c70bb8f1-93de-403f-bed3-b3eff82bd69f Czech Republic

7ca19f43-7a76-4fd5-8f9b-446a219050b2 Poland

ebbb408a-91ae-469a-9533-601ec4b21f77 Netherlands

db1bace5-8d60-4b30-a6c1-f85706b46d14 Germany

9d2ba0f4-24fe-436d-8b82-a9b5a1737110 Croatia

e91cda56-92de-4532-96c6-48b6a2753e85 Sweden

51e715a5-8d17-4857-ad2b-c5f870c0b5bf Poland

694db5e9-b67a-4c9b-9ee6-7952022b609a Germany

2df9305c-ce1e-4862-bc30-d5627ba1502a Finland

f22475f0-ccec-42dc-b3e8-5a33b49e8c35 Poland

ae6d5a6c-3dcf-4194-9492-24bca21bc7d1 Norway

740422e5-d1bf-4e49-a8f6-12269b0670f3 Denmark
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
794 mm
Product Net Height:
1996 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
23.580 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2000 mm
Reference Width:
1000 mm

1200 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.800 m
Package Level 1 Height:
2.010 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
24.060 kg
Package Level 1 EAN:
8015646745262
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655