IS2-EC2060K
EC2060K
8015646744906
Control and Automation Board W 600 mm H 2000 mm D 400 mm
Blind door 2000x600mm (HxW)
3. Door
Kit - blind front door
5B5B20B230
Single
Opaque
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
594 mm
1996 mm
46 mm
23.940 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2000 mm
box 1 piece
0.600 m
2.010 m
0.050 m
26.600 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure