IS2-EC2040K
IS2-EC2040K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2040K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2040K
Product ID:
EC2040K
EAN:
8015646744890
Catalog Description:
Control and Automation Board W 400 mm H 2000 mm D 400 mm
Long Description:
Blind door 2000x400mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
3c33bd32-5ed9-4c19-b8bd-f33cfda068ca Italy
Simplified SCIP:
4c3b59bb-bed9-4c01-9bc6-97439a07fba9 Poland

80a44e19-b4d4-4706-8025-f19c8995c405 Germany

6160b4bd-fb7a-42f9-a244-6b91ff9f7e8b Germany

4c43299e-f221-48e6-8e5e-94aec2eafeaf Sweden

0b3a3d6b-174c-42ff-b891-00c1ffdd687f Spain

cd2fd54c-d071-436e-9043-14e1390d92ce France

14d986e7-6229-473b-ba01-7ca8dde12809 France

7e3eaf41-a2dd-449d-98cb-bcffefc625ba Belgium

634df817-c844-4eac-bfa4-9f7538d8a4e2 Hungary

d22fe713-75db-437a-99c9-2d1d1863b566 Estonia

18ef7f26-07fe-4a2e-b3ac-77e61c159e23 Netherlands

f1a746cc-e6ea-4be3-b1b7-6b8073405101 Hungary

a29dae17-7700-430d-b032-397a2473bcfa Czech Republic

5dfad74f-dce8-4d66-aaf4-449aa1da29a6 Poland

f4ccfa5e-1bd3-4543-9b2f-d7907465a775 Croatia

086d4359-c0be-4748-b083-0dcc7de7f6a6 Sweden

be7f85d8-9f51-4aff-9e42-2111257f9665 Bulgaria

d11b06cb-bdec-480a-bd74-cc47052ffd49 Portugal

d5b89538-5830-4e14-89fd-f116ebc2684c Greece

f6954fe4-0f62-489f-af4c-364ed5fd4948 Germany

bbad9772-ec3b-4753-bc56-f51293ad6c23 Poland

f8a28c89-f371-44c8-8282-cd5bcde9c310 Norway

438c8c98-08cc-4c0c-a7cb-0fe3bdb30f64 Finland

7aa3eeae-7589-4698-8ee6-b9076d3531cb Germany

0f9b9e53-dbdd-4865-9f66-2f5295f43370 Denmark

1d6c542e-e86d-48b9-bf6e-9c5f813f3d0b Germany

3fd10452-4d9f-4b42-8678-afd386e1c449 Belgium
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
394 mm
Product Net Height:
1996 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
14.060 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2000 mm
Reference Width:
400 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.400 m
Package Level 1 Height:
2.010 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
14.340 kg
Package Level 1 EAN:
8015646744890
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655