IS2-EC2031K
IS2-EC2031K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2031K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2031K
Product ID:
EC2031K
EAN:
8015646744883
Catalog Description:
Control and Automation Board W 300 mm H 2000 mm D 400 mm
Long Description:
Blind front/rear door exterbal cable container 2000x300mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
02d2a9a6-58fe-4783-8d3a-e599346de708 Italy
Simplified SCIP:
35e1e2f0-0c9d-4918-abd9-206a860f8414 Belgium

f8fb5d48-1ddb-4629-92d4-adada9431ca2 Norway

71107cb6-c250-4447-993d-34b89188074d Germany

5b1a989b-b645-4c50-8733-96e2049e67ae Denmark

161036b5-0936-4b28-b405-9c7d0f5df122 Germany

1c706acf-f316-4015-9397-893dcef16a06 Spain

bbfdfd11-d112-45a7-bb5e-c66604fa4d97 France

895629f5-3192-4d3e-95e8-a55921915910 Sweden

03c304e4-a642-4e4f-ba6b-5591cde7d9c0 Germany

6d181f1d-cbfb-4ee5-9e16-2e5810a81bab Germany

bb9cb294-dda0-4a16-b879-fa284c35f32f Hungary

2c7b7211-461f-45da-bbc5-6268f336a10f Belgium

e10d80af-ae5b-42f9-b13a-6becaaa609d3 France

895a6f00-b871-42a9-a71c-83f7c265b51e Poland

eb28bab3-a9c9-4e4c-b2cf-15047846591a Czech Republic

fc55c0e4-3d98-498f-87aa-eefda1df3faf Netherlands

ae155ee5-54f7-427a-8e57-d238b7e38766 Croatia

83a4abe6-4862-4fc4-a841-6b4223818705 Sweden

fbc2102f-46ea-41a2-9738-7363927cbb18 Bulgaria

20dcba8d-d34e-4019-86ab-8d1fab0510f3 Portugal

1dfd22e3-a71c-4ca7-88f6-eb8971d33771 Greece

498f2a14-a2fd-46a3-9912-aa0e9be2aed7 Hungary

044aa511-6d29-49c0-aa12-7f60568bc4e9 Estonia

1ec60cd6-bab6-42b5-a319-124b9dd46df3 Poland

ce7e55cd-00a5-412e-abcc-c293ae2317d1 Germany

66d71c99-56c3-46b7-a487-43e63f98fade Finland

dd212716-3597-4d59-9fb7-aad05bc50692 Poland
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
294 mm
Product Net Height:
1996 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
10.560 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm
Reference Height:
2000 mm
Reference Width:
300 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.300 m
Package Level 1 Height:
2.010 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
10.770 kg
Package Level 1 EAN:
8015646744883
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655