IS2-EC2012K
EC2012K
8015646747563
Control and Automation Board W 1000 mm H 2000 mm D 400 mm
Blind door 2000x1000mm (HxW)
3. Door
Kit - blind front door
5B5B20B230
Single
Opaque
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
994 mm
1996 mm
46 mm
34.580 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2000 mm
1 piece
1.000 m
2.010 m
0.050 m
35.290 kg
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure