IS2-EC1880VC2K
IS2-EC1880VC2K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC1880VC2K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC1880VC2K
Product ID:
EC1880VC2K
EAN:
8015646745071
Catalog Description:
Control and Automation Board W 600 mm H 1800 mm D 400 mm
Long Description:
Blind door cable container 1800x200mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind door with special profile for making double doors
Product Type:
5B5B20B230
Door Type:
Double
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
3473e363-0ee9-411d-91cd-189b2e90c170 Italy
Simplified SCIP:
86b7da73-7633-41bd-9239-16c1512358ef Finland

77677be1-e5ea-4901-ac3b-dce3e9913ab9 Poland

c861304e-08a9-4c4b-b85d-3b98119e9634 Norway

c68089d2-57e7-4133-bd37-c03c0a4559a3 Hungary

afe8bbcf-232e-415f-831c-6416f444b669 Spain

6331e649-291b-469e-8342-ea816253a491 Belgium

dab21f68-5e52-4f58-9309-685b06de6a02 France

caab17a4-360b-4535-9744-74477aafd6aa Sweden

9a2e34ff-ff3c-45bb-8ded-5089d0c24f99 Portugal

9099bbcd-f847-43e4-84a5-92417cb7b0f0 Germany

c93c9eea-4441-4cb7-8ea4-c0e3d4876e59 Germany

37ceedab-40fc-4d8d-abb3-f56b98e0c587 Germany

70d44bf3-f279-438c-b99e-c4231b2809d8 Hungary

b750b592-4b0c-4266-8176-7932cd22b779 Estonia

467cb203-1fb3-4cac-97b8-da57ba38816c Sweden

34f22bd5-9974-4ebb-b668-27dd7dc10fcb Bulgaria

bb5bedf8-f61c-4b05-a32f-0c8e864f1c52 Greece

9ebd3b90-eff9-45bb-a109-45d3730d0b1e Czech Republic

cdde4c7a-44a0-448b-9a54-e392b2b63ac8 Poland

92218ec7-f87c-4d03-8d4a-ef14c4e1d4fc Netherlands

da556330-ae87-452d-9db9-3c688da13f14 Germany

2d307f4a-05cf-401b-b032-d9369b65d5f4 Croatia

e420b18f-f572-4c3a-bd60-79e980b9c7d9 Denmark

e7966895-c9a2-43c0-951d-3dbd01c77571 Germany

0c4c1b99-d992-4660-9402-5a5e8d843800 Belgium

88b7b6a8-9d0f-4a0e-a77e-4dd29168e2d5 Poland

afece472-aa43-461f-9772-41866a3a2197 France
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
194 mm
Product Net Height:
1796 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
7.090 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
1800 mm
Reference Width:
600 mm

800 mm

1000 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.200 m
Package Level 1 Height:
1.810 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
7.230 kg
Package Level 1 EAN:
8015646745071
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655