IS2-EC1880FV8K
EC1880FV8K
8015646745255
Control and Automation Board W 1000 mm H 1800 mm D 400 mm
Glazed door for double door version 1800x800mm (HxW)
3. Door
Kit - blind door with special profile for making double doors
5B5B20B240
Double
Transparent
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Glass
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
794 mm
1796 mm
46 mm
21.250 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
1200 mm
1 piece
0.800 m
1.810 m
0.050 m
21.680 kg
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure