IS2-EC1880FC6K
EC1880FC6K
8015646745163
Control and Automation Board W 800 mm H 1800 mm D 400 mm
Blind door for double door version 1800x600mm (HxW)
3. Door
Kit - blind door with special profile for making double doors
5B5B20B230
Double
Opaque
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
594 mm
1796 mm
46 mm
18.830 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
1200 mm
box 1 piece
0.600 m
1.810 m
0.050 m
19.220 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure