IS2-EC1880FC5K
IS2-EC1880FC5K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC1880FC5K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC1880FC5K
Product ID:
EC1880FC5K
EAN:
8015646745132
Catalog Description:
Control and Automation Board W 1000 mm H 1800 mm D 400 mm
Long Description:
Blind door for double door version 1800x500mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind door with special profile for making double doors
Product Type:
5B5B20B230
Door Type:
Double
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
76fc44ac-1f7c-4a26-9ff9-888e59bfb912 Italy
Simplified SCIP:
b4866f86-d142-4f7d-8b56-d77b1df9d6b2 Poland

240ac813-10c8-4b4a-aca1-e36ee47bc709 Norway

78197529-047a-4fcc-8b60-9f4b09ef050c Finland

54e07940-13e4-4de8-9d27-05f8e1a743a4 Belgium

ed88fd27-068f-4a35-888f-a14fcd1612d0 Germany

2efd0065-6719-4b57-833e-b4ad1ad811ef Denmark

66a6ac6f-e173-444d-b906-41a3c185098e Belgium

6e3c0df1-ad32-4d18-b2e1-f00bb99cc48c Spain

ab813565-5f0c-4212-9c36-4586e6b7d68d Hungary

8881afab-2714-452e-92d3-c95b2a558e10 France

b1538061-4941-43f4-9880-2882e2120dfd Germany

9fc22450-70d4-4727-94e2-dd6ab88c3d48 Bulgaria

20c1e2e4-628d-4f45-9083-112e66700a13 Portugal

cc2c7adf-1edd-43a4-973f-7f83123951fd Sweden

4dacaed7-707a-4728-9dea-9aa2e551e9b4 Germany

64d67b4a-aca8-4d9e-b552-6861198b9f67 Germany

93cc4201-c4d2-47d2-8885-eccacff53930 Hungary

d94bd44a-8557-4748-8177-d198836de8bf Greece

53958fd6-d3ae-4052-8c4a-0646d3e3904a Sweden

f37613cf-4554-40e6-9cc0-b875503e4dd0 Estonia

e1c7032b-8fc6-4408-9173-ee3e03ad04a1 Netherlands

cff3dd80-e4f4-4b19-8947-6d7c44567696 Croatia

57178af3-b9a6-4d6c-8d4c-314a8947013f Germany

d5c19432-a2fc-4f16-8667-02403f03bc58 Czech Republic

a0b5d1e4-a5e3-4a14-8749-43a94944ebab Poland

591ac67a-d239-4937-8140-70093badf9f1 Poland

6d723832-4013-46ac-bc19-f7770207ff3f France
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
494 mm
Product Net Height:
1796 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
15.690 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
1800 mm
Reference Width:
1000 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.500 m
Package Level 1 Height:
1.810 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
16.010 kg
Package Level 1 EAN:
8015646745132
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655