IS2-EC1860K
EC1860K
8015646744852
Control and Automation Board W 600 mm H 1800 mm D 400 mm
Blind door 1800x600mm (HxW)
3. Door
Kit - blind front door
Kit
5B5B20B230
Single
Orange Peel, RAL 7035
Opaque
Pickled steel sheet
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
594 mm
1796 mm
46 mm
18.830 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
1 piece
0.600 m
1.810 m
0.050 m
19.220 kg
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182204
U
See code for structure