IS2-EC1831K
IS2-EC1831K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC1831K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC1831K
Product ID:
EC1831K
EAN:
8015646744838
Catalog Description:
Control and Automation Board W 300 mm H 1800 mm D 400 mm
Long Description:
Blind front/rear door exterbal cable container 1800x300mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
43c01e92-9b7d-4494-865d-5e770cc9d876 Italy
Simplified SCIP:
8c6b8945-2e07-4595-b1e5-5b26f2d4c3cf Hungary

c869f6b0-c9ec-41d4-aa37-3095f3db09b8 Spain

3bc42c5a-40fc-4e8c-b584-6fa46c9d2c65 Germany

a55bd99e-0bc0-47ad-8b49-76598b9110c5 Germany

65d000c3-7105-4280-8163-f2be3c177a07 Poland

fb6e54d8-3d1b-4e41-a18a-50970fa280f5 Czech Republic

bde0d120-76cd-4c24-9b38-729f70809e2f France

fec0dc82-4be6-4bfe-8af6-8fe41e09894e Finland

485e1b22-ef7f-4610-b02e-c59142bc6758 France

6604ac4c-db9d-4a88-9fa7-5a8d0efca696 Germany

b7501515-63d7-46c3-bf9e-8551914939d8 Belgium

77a69834-fd07-40f9-9fbf-139ba769b70f Estonia

9ec1d3a2-45ec-493c-956d-bf10f2b32e28 Netherlands

da75a2f1-d43b-4786-82a7-2ba955f5b8d7 Hungary

7e86f7df-ec6b-48f6-8cf3-6bfd642d2f99 Sweden

680b7b4b-90bb-4146-a141-61151e26e9b1 Poland

9c86274a-49ee-44dd-928b-354906d5618d Bulgaria

188cc44a-36ac-428d-9a76-8e7ecc7860e2 Sweden

7dc100c1-4739-486d-a77c-38b1a57c3a21 Portugal

b9072333-eeba-4923-91ab-12d5c6e2d967 Greece

a79019be-4505-4967-9620-e4c898a060d0 Belgium

54021116-9ff8-45fa-aae2-26bc35135a07 Germany

44a7869f-c4ef-49f4-bca2-0d611fa9be47 Denmark

ca4fcc58-6510-4a49-a6dd-81713d08fe08 Germany

b3acd474-0ee8-4db3-af69-b9bbf2e43d74 Croatia

3dc289ca-7321-4a9d-888e-f2942ee6a6ca Norway

bbf5be6f-3fb8-4d31-8ad8-8eec2d76d876 Poland
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
294 mm
Product Net Height:
1796 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
9.50 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm
Reference Height:
1800 mm
Reference Width:
300 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.300 m
Package Level 1 Height:
1.810 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
9.690 kg
Package Level 1 EAN:
8015646744838
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655