IS2-EC1680FC6K
EC1680FC6K
8015646834829
Control and Automation Board W 1200 mm H 1600 mm D 400 mm
Tur Doppeltur Stahlblech 1600x600 7035
IS2 Enclosures for Automation
Control and Automation Board
3. Door
Kit - blind door with special profile for making double doors
5B5B20B230
Double
Opaque
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
594 mm
1605 mm
46 mm
16.837 kg
400 mm
500 mm
600 mm
800 mm
1600 mm
1200 mm
box 1 piece
1610 mm
50 mm
17.084 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure