IS2-EC1660K
IS2-EC1660K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC1660K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC1660K
Product ID:
EC1660K
EAN:
8015646000057
Catalog Description:
Control and Automation Board W 600 mm H 1600 mm D 300 mm
Long Description:
Blind door 1600x600mm (HxW) 7035
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
IS2 Enclosures for Automation
Suitable for Product Class:
Control and Automation Board
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
ba17de63-d055-4a86-97e1-fd48b6b71642 Italy
Simplified SCIP:
7def79c9-a850-401f-bc4f-7f73d1c18dae Spain

b5b478be-1224-40a5-8775-5cbe4c1a14d3 Germany

a061009e-d192-4276-9ab2-a7b6d45f2b78 Germany

fc4de326-50ad-4057-85d9-7b46ff5fe020 France

5b2b788a-21b4-4df5-b072-7b3c5a773234 Belgium

e6c18ff7-2113-45ec-803e-353c3ab7d3c7 Hungary

e6ac9937-17e4-430c-9065-c214ff76097d Portugal

3b90a121-cce0-49fa-8e09-cd60804bdc9b Greece

b974a96a-c593-452d-94db-3de0a5f71d50 Poland

2578ba3b-0ff3-4c7c-9bd1-8ff6297e4646 Sweden

d516dad3-4bd9-46c3-972c-b6c90767a9bc Bulgaria

8a569847-8b9b-4f56-8bd3-8f2537d76a28 Netherlands

a0e9f1ec-7b7c-4df1-8644-3a7b6bbc83c1 Estonia

7993c4d0-6774-4744-a511-4890b2e6ddf7 Hungary

ccd54c9c-8f93-43c7-8b76-df1c56472ad3 Czech Republic

e5ebacfd-c193-42b8-8c37-d94c1139910a Poland

7112aa72-2c77-493d-9adb-ebe3266eaf11 Sweden

20b7633d-6e83-491c-aa40-2d849c92a854 Germany

1c805f5b-b6c9-4cec-b19f-41a5abb81255 Germany

9f1d5259-46d7-4282-9307-c8bfb1a8d89e Germany

be14ccba-3ffc-4bba-87a1-af4179a940e0 Denmark

9cacc358-953c-4838-a50e-5e4930af069c Croatia

15cf92e0-8ecf-48c1-a20b-db844b9656a4 Belgium

f4e28f13-b942-44bd-ac15-1045b089f10e Poland

deb29cae-cef0-4e89-9489-778d45fb34f1 Norway

062b5d3a-2441-4f36-bfb4-3c1dbaa71cfa Finland

00e8ff6d-aeb0-439b-9e10-12b364581492 France
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
594 mm
Product Net Height:
1605 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
17.084 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
300 mm

400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
1600 mm
Reference Width:
600 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
50 mm
Package Level 1 Height:
1610 mm
Package Level 1 Depth / Length:
600 mm
Package Level 1 Gross Weight:
17.084 kg
Package Level 1 EAN:
8015646000057
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655