IS2-EB1000
EB1000
8015646679161
Control and Automation Board W 400 mm H 1400 mm D 400 mm
N°2 crosspieces for fixing accessories and partial plate on front/side W=1000mm
Other
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
8. Crosspieces
5B5B30B340
2. Crosspieces back H=48mm for fixing accessories and partial plate
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
80 mm
28 mm
890 mm
2.450 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
90 mm
30 mm
900 mm
2.550 kg
1 piece
EC002625 - Mounting accessories (enclosure/cabinet)
V11.1 : 27182807
U
See code for structure