IS2-EB0660
EB0660
8015646679284
Control and Automation Board W 400 mm H 1400 mm D 400 mm
N°2 crosspieces for fixing accessories and partial plate on front/side W=600mm
Other
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
8. Crosspieces
5B5B30B340
3. Crosspieces back H=100mm for fixing accessories and partial plate
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
110 mm
100 mm
600 mm
1.6740 kg
400 mm
500 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
0.110 m
0.035 m
0.500 m
2.044 kg
1 piece
EC002625 - Mounting accessories (enclosure/cabinet)
V11.1 : 27182807
U
See code for structure