IS2-EA2240
EA2240
8015646677211
Control and Automation Board W 400 mm H 2200 mm D 400 mm
Back plate 2200x400mm (HxW)
IS2 Enclosures for Automation
Control and Automation Board
2. Mounting Plates
5B5B30B320
1. Standard mounting plates
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
291 mm
2092 mm
30 mm
17.339 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
box 1 piece
301 mm
2094 mm
40 mm
17,34 kg
1 piece
EC000213 - Mounting plate for distribution board
V11.1 : 27400639
U
See code for structure