IS2-EA2212
EA2212
8015646677259
Control and Automation Board W 1200 mm H 2200 mm D 400 mm
Back plate 2200x1200mm (HxW)
IS2 Enclosures for Automation
Control and Automation Board
2. Mounting Plates
5B5B30B320
1. Standard mounting plates
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
1091 mm
2074 mm
25 mm
52.540 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
1200 mm
1 piece
1.101 m
2.094 m
0.040 m
EC000213 - Mounting plate for distribution board
V11.1 : 27400639
U
See code for structure