IS2-EA2060
EA2060
8015646677174
Control and Automation Board W 600 mm H 2000 mm D 400 mm
Mounting plate 2000x600mm (HxW)
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
2. Mounting Plates
Kit
Pre assembled
5B5B30B320
Galvanized Steel sheet
1. Standard mounting plates
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
491 mm
1892 mm
30 mm
22.6 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2000 mm
1 piece
501 mm
1894 mm
40 mm
22.600 kg
EC000213 - Mounting plate for distribution board
Product Not in WEEE Scope
85381000
V11.1 : 27400639
U
See code for structure