IS2-EA1610
EA1610
8015646725486
Control and Automation Board W 1000 mm H 1600 mm D 300 mm
Back Plate1600x1000mm (HxW)
IS2 Enclosures for Automation
Control and Automation Board
2. Mounting Plates
Kit
Pre assembled
5B5B30B320
Galvanized Steel sheet
1. Standard mounting plates
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
891 mm
1474 mm
28 mm
30.537 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1600 mm
1 piece
1484 mm
40 mm
901 mm
EC000213 - Mounting plate for distribution board
Product Not in WEEE Scope
85381000
V11.1 : 27400639
U