IS2-AA9610
AA9610
8015646000781
Main Distribution Board W 400 mm H 1400 mm D 300 mm
n.4 lifting eyes m12
ArTu K Modular Structures, IS2 Enclosures for Automation
Main Distribution Board, Control and Automation Board
21. Accessories
5B5B30B391
9. Lifting eyebolts and lifting reinforcements
ETIM
Metal
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
60 mm
50 mm
120 mm
0.650 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
0.060 m
0.050 m
0.120 m
0.672 kg
1 piece
EC000200 - Enclosure for control circuit devices
31161610
V11.1 : 27371205
2798 >> Eye bolts
U
See code for structure