OVR ISDN/RJ45-4/8
7TCA085460R0359
5415022372687
OVR ISDN/RJ45-4/8 Surge Protective Device
OVR ISDN/RJ45-4/8 DATA SPD FOR 4 WIRE ISDN TELEPHONE LINE
To protect systems against transient overvoltages or surges from lightning and electrical switching events
58 V
65 V
300 mA
I (max, 8 / 20 µs) 10 kA
19 MHz
Push-In
4.4 Ω
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
Operation -40 ... +80 °C
106 mm
60 mm
24 mm
0.15 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536308000
IEC 61643-21