OVR RF 441421
7TCA085450R0066
5415022376005
OVR RF 441421 Surge Protective Device
OVR RF 441421 RF DATA SPD 350V GDT WITH BNC CONNECTION
To protect systems against transient overvoltages or surges from lightning and electrical switching events
200 V
550 V
I (max, 8 / 20 µs) 10 kA
2700 MHz
Screw Clamp
50 Ω
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Operation -40 ... +80 °C
56 mm
40 mm
24 mm
0.090 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536308000
IEC 61643-21