Loading Images..
No label translation
General Information
Extended Product Type:
OVR RF 111421
Product ID:
7TCA085450R0065
EAN:
5415022375992
Catalog Description:
OVR RF 111421 Surge Protective Device
Long Description:
OVR RF 111421 RF DATA SPD 350V GDT WITH N TYPE CONNECTION
Technical
Suitable For:
To protect  systems against  transient overvoltages or surges from lightning and electrical switching events
Nominal AC Voltage of the System (Uo):
200 V
Voltage Protection Level ( Up):
550 V
Maximum Continuous Operating Voltage (Uc):
200 V
Discharge Current:
I (max, 8 / 20 µs) 10 kA
Rated Frequency (f):
2700 MHz
Connection Type:
Screw Clamp
Serial Resistance:
50 Ω
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
REACH Declaration:
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +80 °C
Dimensions
Product Net Width:
58 mm
Product Net Height:
40 mm
Product Net Depth / Length:
24 mm
Product Net Weight:
0.120 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
5415022375992
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000943 - Surge protection device for data networks/MCR-technology
ETIM 9:
EC000943 - Surge protection device for data networks/MCR-technology
Standards:
IEC 61643-21
No downloads available