OVR RF AA1421
7TCA085450R0063
5415022375961
OVR RF AA1421 Surge Protective Device
OVR RF AA1421 RF DATA SPD 350V GDT WITH 7/16 DIN CONNECTION
To protect systems against transient overvoltages or surges from lightning and electrical switching events
200 V
I (max, 8 / 20 µs) 10 kA
Screw Clamp
50 Ω
550 V
2700 MHz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -40 ... +80 °C
78 mm
40 mm
24 mm
0.190 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
IEC 61643-21