OVR K10T1/PTC
7TCA085400R0410
5415022372748
OVR K10T1/PTC Surge Protective Device
OVR K10T1/PTC DATA SPD FOR 10 LSA_PLUS PBX TELEPHONE LINES WITH PTC PROTECTION
To protect systems against transient overvoltages or surges from lightning and electrical switching events
296 V
298 V
145 mA
I (max, 8 / 20 µs) 10 kA
19 MHz
Push-In
4.4 Ω
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
Operation -40 ... +80 °C
110 mm
59 mm
22 mm
0.1 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536308000
IEC 61643-21