OVR K10T1/PTC
OVR K10T1/PTC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR K10T1/PTC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. ABB OVR telecoms & computer line protection
  1. Products
  2. Low Voltage Products and Systems
  3. Surge Protective Devices
  4. IEC/EN standard
  5. ABB OVR telecoms & computer line protection
- Show Less..
No label translation
General Information
Extended Product Type:
OVR K10T1/PTC
Product ID:
7TCA085400R0410
EAN:
5415022372748
Catalog Description:
OVR K10T1/PTC Surge Protective Device
Long Description:
OVR K10T1/PTC DATA SPD FOR 10 LSA_PLUS PBX TELEPHONE LINES WITH PTC PROTECTION
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
To protect  systems against  transient overvoltages or surges from lightning and electrical switching events
Nominal AC Voltage of the System (Uo):
296 V
Maximum Continuous Operating Voltage (Uc):
296 V
Discharge Current:
I (max, 8 / 20 µs) 10 kA
Connection Type:
Push-In
Serial Resistance:
4.4 Ω
Electrical
Voltage Protection Level ( Up):
298 V
Rated Current (In):
145 mA
Rated Frequency (f):
19 MHz
Material Compliance
RoHS Declaration:
9AKK108466A5046
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
REACH Declaration:
9AKK108466A5047
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230117
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +80 °C
Dimensions
Product Net Width:
110 mm
Product Net Height:
59 mm
Product Net Depth / Length:
22 mm
Product Net Weight:
0.1 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
5415022372748
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
7TKK001511
Installation
Instructions and Manuals:
9AKK106713A8700
Popular Downloads
Data Sheet, Technical Information:
9AKK106713A8138
External Classifications and Standards
ETIM 8:
EC000943 - Surge protection device for data networks/MCR-technology
ETIM 9:
EC000943 - Surge protection device for data networks/MCR-technology
Standards:
IEC 61643-21
No downloads available
Material Compliance
6.3.0.53655