OVR SL30X
OVR SL30X
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR SL30X

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. ABB OVR data & signal protection
  1. Products
  2. Low Voltage Products and Systems
  3. Surge Protective Devices
  4. IEC/EN standard
  5. ABB OVR data & signal protection
- Show Less..
No label translation
General Information
Extended Product Type:
OVR SL30X
Product ID:
7TCA085400R0387
EAN:
5415022374926
Catalog Description:
OVR SL30X Surge Protective Device
Long Description:
OVR SL30X SLIM LINE 30V DATA SPD FOR 2 WIRE SIGNAL LINES IN EXPLOSIVE (ATEX) ENVIRONMENTS UP TO 750mA CURRENT
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
To protect  systems against  transient overvoltages or surges from lightning and electrical switching events
Nominal AC Voltage of the System (Uo):
30 V
Maximum Continuous Operating Voltage (Uc):
36.7 V
Discharge Current:
I (max, 8 / 20 µs) 10 kA
Number of Protected Poles:
3
Connection Type:
Screw Clamp
Serial Resistance:
1 Ω
Wire Stripping Length:
9.5 mm
Electrical
Voltage Protection Level ( Up):
45.4 V
Rated Current (In):
750 mA
Rated Frequency (f):
45 MHz
Material Compliance
RoHS Declaration:
9AKK108466A5046
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
REACH Declaration:
9AKK108466A5047
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +80 °C
Dimensions
Product Net Width:
106.5 mm
Product Net Height:
104.6 mm
Product Net Depth / Length:
7 mm
Product Net Weight:
0.08 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
5415022374926
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
7TKK001510
Installation
Instructions and Manuals:
9AKK106713A8731
Popular Downloads
Data Sheet, Technical Information:
9AKK106713A8156
External Classifications and Standards
Standards:
IEC 61643-21
No downloads available
There are no related links available
6.3.0.53655