OVR SL30/I
7TCA085400R0383
5415022374827
OVR SL30/I Surge Protective Device
OVR SL30/I SLIM LINE 30V DATA SPD FOR 2 WIRE SIGNAL LINES UP TO 750mA CURRENT, WITH ISOLATED SCREEN CONNECTION
To protect systems against transient overvoltages or surges from lightning and electrical switching events
30 V
45.4 V
36.7 V
750 mA
I (max, 8 / 20 µs) 10 kA
45 MHz
4
Screw Clamp
1 Ω
9.5 mm
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -40 ... +80 °C
106.5 mm
104.6 mm
7 mm
0.08 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
IEC 61643-21