Loading Images..
No label translation
General Information
Extended Product Type:
OVR SL30L/4-20/I
Product ID:
7TCA085400R0372
EAN:
5415022374902
Catalog Description:
OVR SL30L/4-20/I Surge Protective Device
Long Description:
OVR SL30L/4-20 SLIM LINE DATA SPD WITH STATUS LED INDICATION FOR 4-20mA SYSTEMS WITH ISOLATED SCREEN CONNECTION
Technical
Suitable For:
To protect  systems against  transient overvoltages or surges from lightning and electrical switching events
Nominal AC Voltage of the System (Uo):
30 V
Voltage Protection Level ( Up):
45.4 V
Maximum Continuous Operating Voltage (Uc):
36.7 V
Rated Current (In):
750 mA
Discharge Current:
I (max, 8 / 20 µs) 10 kA
Rated Frequency (f):
45 MHz
Number of Protected Poles:
4
Connection Type:
Screw Clamp
Serial Resistance:
1 Ω
Wire Stripping Length:
9.5 mm
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230117
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +80 °C
Dimensions
Product Net Width:
106.5 mm
Product Net Height:
104.6 mm
Product Net Depth / Length:
7 mm
Product Net Weight:
0.08 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
5415022374902
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000943 - Surge protection device for data networks/MCR-technology
ETIM 9:
EC000943 - Surge protection device for data networks/MCR-technology
Standards:
IEC 61643-21
No downloads available