OVR 30E
OVR 30E
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR 30E

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. ABB OVR data & signal protection
  1. Products
  2. Low Voltage Products and Systems
  3. Surge Protective Devices
  4. IEC/EN standard
  5. ABB OVR data & signal protection
- Show Less..
No label translation
General Information
Extended Product Type:
OVR 30E
Product ID:
7TCA085400R0353
EAN:
5415022375473
Catalog Description:
OVR 30E Surge Protective Device
Long Description:
OVR 30E 30V DATA SPD FOR 2 WIRE LINES UP TO 1.25A CURRENT
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
To protect  systems against  transient overvoltages or surges from lightning and electrical switching events
Nominal AC Voltage of the System (Uo):
30 V
Maximum Continuous Operating Voltage (Uc):
37.1 V
Discharge Current:
I (max, 8 / 20 µs) 10 kA
Number of Protected Poles:
1
Connection Type:
Screw Clamp
Serial Resistance:
1 Ω
Wire Stripping Length:
6 mm
Electrical
Voltage Protection Level ( Up):
43.5 V
Rated Current (In):
300 mA
Rated Frequency (f):
45 MHz
Material Compliance
RoHS Information:
9AKK108466A5046
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
REACH Declaration:
9AKK108466A5047
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230117
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +80 °C
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
120 mm
Product Net Height:
54 mm
Product Net Depth / Length:
19 mm
Product Net Weight:
0.080 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
5415022375473
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
7TKK001511
Installation
Instructions and Manuals:
9AKK106713A8699
Popular Downloads
Data Sheet, Technical Information:
9AKK106713A8113
External Classifications and Standards
ETIM 8:
EC000943 - Surge protection device for data networks/MCR-technology
ETIM 9:
EC000943 - Surge protection device for data networks/MCR-technology
Standards:
IEC 61643-21
No downloads available
There are no related links available
6.3.0.53655