OVR 30E
7TCA085400R0353
5415022375473
OVR 30E Surge Protective Device
OVR 30E 30V DATA SPD FOR 2 WIRE LINES UP TO 1.25A CURRENT
To protect systems against transient overvoltages or surges from lightning and electrical switching events
30 V
43.5 V
37.1 V
300 mA
I (max, 8 / 20 µs) 10 kA
45 MHz
1
Screw Clamp
1 Ω
6 mm
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
Operation -40 ... +80 °C
120 mm
54 mm
19 mm
0.080 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536308000
IEC 61643-21