OVR TN/RJ11-4/6
7TCA085400R0338
5415022375244
OVR TN/RJ11-4/6 Surge Protective Device
OVR TN/RJ11-4/6 DATA SPD FOR 4 WIRE TELEPHONE LINE WITH RJ11 CONNECTION
To protect systems against transient overvoltages or surges from lightning and electrical switching events
296 V
298 V
300 mA
I (max, 8 / 20 µs) 10 kA
20 MHz
Push-In
4.4 Ω
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
Operation -40 ... +80 °C
106 mm
600 mm
24 mm
0.15 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
8536308000
IEC 61643-21