OVR RS485Q
7TCA085400R0312
5415022374322
OVR RS485Q Surge Protective Device
OVR RS485Q DATA SPD FOR 8 WIRE (4 PAIRS) RS485 SIGNAL LINES SPACE SAVING DESIGN
To protect systems against transient overvoltages or surges from lightning and electrical switching events
15 V
27.2 V
16.7 V
300 mA
I (max, 8 / 20 µs) 10 kA
45 MHz
1
Screw Clamp
1 Ω
8 mm
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
Operation -40 ... +80 °C
87 mm
95 mm
18 mm
0.100 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536308000
IEC 61643-21