OVR RS485
7TCA085400R0311
5415022374315
OVR RS485 Surge Protective Device
OVR RS485 DATA SPD FOR RS485 SIGNALLING SYSTEMS
To protect systems against transient overvoltages or surges from lightning and electrical switching events
15 V
27.2 V
16.7 V
I (max, 8 / 20 µs) 10 kA
45 MHz
Screw Clamp
1 Ω
6 mm
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
Operation -40 ... +80 °C
120 mm
54 mm
19 mm
0.080 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536308000
IEC 61643-21