OVR KT1
OVR KT1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR KT1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. ABB OVR telecoms & computer line protection
  1. Products
  2. Low Voltage Products and Systems
  3. Surge Protective Devices
  4. IEC/EN standard
  5. ABB OVR telecoms & computer line protection
- Show Less..
No label translation
General Information
Extended Product Type:
OVR KT1
Product ID:
7TCA085400R0305
EAN:
5415022372717
Catalog Description:
OVR KT1 Surge Protective Device
Long Description:
OVR KT1 DATA SPD FOR ONE LSA-PLUS PBX PHONE LINE
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
To protect  systems against  transient overvoltages or surges from lightning and electrical switching events
Nominal AC Voltage of the System (Uo):
296 V
Maximum Continuous Operating Voltage (Uc):
296 V
Discharge Current:
I (max, 8 / 20 µs) 10 kA
Connection Type:
Push-In
Serial Resistance:
4.4 Ω
Electrical
Voltage Protection Level ( Up):
298 V
Rated Current (In):
300 mA
Rated Frequency (f):
20 MHz
Material Compliance
RoHS Information:
9AKK108466A5046
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
REACH Declaration:
9AKK108466A5047
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230117
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +80 °C
Dimensions
Product Net Width:
220 mm
Product Net Height:
590 mm
Product Net Depth / Length:
95 mm
Product Net Weight:
0.01 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
5415022372717
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
7TKK001511
Installation
Instructions and Manuals:
9AKK106713A8700
Popular Downloads
Data Sheet, Technical Information:
9AKK106713A8138
External Classifications and Standards
ETIM 8:
EC002496 - Accessories/spare parts for surge protection power supply systems
ETIM 9:
EC002496 - Accessories/spare parts for surge protection power supply systems
Standards:
IEC 61643-21
No downloads available
There are no related links available
6.3.0.53655