OVR KT1
7TCA085400R0305
5415022372717
OVR KT1 Surge Protective Device
OVR KT1 DATA SPD FOR ONE LSA-PLUS PBX PHONE LINE
To protect systems against transient overvoltages or surges from lightning and electrical switching events
296 V
298 V
300 mA
I (max, 8 / 20 µs) 10 kA
20 MHz
Push-In
4.4 Ω
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -40 ... +80 °C
220 mm
590 mm
95 mm
0.01 kg
1 piece
EC002496 - Accessories/spare parts for surge protection power supply systems
IEC 61643-21