OVR CCTV/B
7TCA085400R0296
5415022372571
OVR CCTV/B Surge Protective Device
OVR CCTV/B DATA SPD FOR CCTV SYSTEMS WITH BNC CONNECTION FOR COAX CABLE
To protect systems against transient overvoltages or surges from lightning and electrical switching events
1 V
16 V
7.79 V
300 mA
I (max, 8 / 20 µs) 10 kA
100 MHz
1
Screw Clamp
1 Ω
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
Operation -40 ... +80 °C
144 mm
54 mm
19 mm
0.08 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8536308000
IEC 61643-21