OVR CCTV/B
OVR CCTV/B
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR CCTV/B

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. ABB OVR specific systems protection
  1. Products
  2. Low Voltage Products and Systems
  3. Surge Protective Devices
  4. IEC/EN standard
  5. ABB OVR specific systems protection
- Show Less..
No label translation
General Information
Extended Product Type:
OVR CCTV/B
Product ID:
7TCA085400R0296
EAN:
5415022372571
Catalog Description:
OVR CCTV/B Surge Protective Device
Long Description:
OVR CCTV/B DATA SPD FOR CCTV SYSTEMS WITH BNC CONNECTION FOR COAX CABLE
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
To protect  systems against  transient overvoltages or surges from lightning and electrical switching events
Nominal AC Voltage of the System (Uo):
1 V
Maximum Continuous Operating Voltage (Uc):
7.79 V
Discharge Current:
I (max, 8 / 20 µs) 10 kA
Number of Protected Poles:
1
Connection Type:
Screw Clamp
Serial Resistance:
1 Ω
Electrical
Voltage Protection Level ( Up):
16 V
Rated Current (In):
300 mA
Rated Frequency (f):
100 MHz
Material Compliance
RoHS Declaration:
9AKK108466A5046
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
REACH Declaration:
9AKK108466A5047
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230117
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... +80 °C
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
144 mm
Product Net Height:
54 mm
Product Net Depth / Length:
19 mm
Product Net Weight:
0.08 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
5415022372571
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
7TKK001511
Installation
Instructions and Manuals:
9AKK106713A8710
Popular Downloads
Data Sheet, Technical Information:
9AKK106713A8109
External Classifications and Standards
ETIM 8:
EC000943 - Surge protection device for data networks/MCR-technology
ETIM 9:
EC000943 - Surge protection device for data networks/MCR-technology
Standards:
IEC 61643-21
No downloads available
Material Compliance
6.3.0.53655