OVR CAT-6/POE
7TCA085400R0292
5415022372533
OVR CAT-6/POE Surge Protective Device
OVR CAT-6/POE DATA SPD FOR CAT-6 1000 BASET COMPUTER NETWORKS WITH POE
To protect systems against transient overvoltages or surges from lightning and electrical switching events
58 V
I (max, 8 / 20 µs) 10 kA
1
Push-In
1.5 Ω
87 V
600 mA
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
False - does not contain substances > 0.1 mass percentage
20230117
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -40 ... +80 °C
240 mm
60 mm
106 mm
0.15 kg
1 piece
EC000943 - Surge protection device for data networks/MCR-technology
IEC 61643-21