EstrongZ
2TLA050220R0020
7350024467499
EstrongZ Emergency stop button
Emergency stop, 2NC+2NO, stainless steel 316 body, Conduit entry 3xM20
1 piece
8536500700
EStrong
Emergency stop button
Turn-release
105 mm
94 mm
66 mm
0.85 kg
230 V AC
Operation -25 ... 80 °C
IP69K
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
90 mm
100 mm
125 mm
1.1 kg
V11.0 : 27371244
EC002034 - Emergency stop complete
4773 >> Emergency stop device
39121545
B
3705165