EstrongZ
EstrongZ
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

EstrongZ

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Emergency Stops and Pilot Devices
- Show Less..
No label translation
General Information
Extended Product Type:
EstrongZ
Product ID:
2TLA050220R0020
EAN:
7350024467499
Catalog Description:
EstrongZ Emergency stop button
Long Description:
Emergency stop, 2NC+2NO, stainless steel 316 body, Conduit entry 3xM20
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536500700
Product Main Type:
EStrong
Product Name:
Emergency stop button
Function:
Turn-release
Popular Downloads
Data Sheet, Technical Information:
2TLC010001C0202
Data Sheet, Technical Information (Part 2):
2TLC010139D0201
CAD Dimensional Drawing:
2CDC001079B0201
Installation
Instructions and Manuals:
2TLC172247M0201
Mounting Type:
Surface mounting
Dimensions
Product Net Depth / Length:
105 mm
Product Net Height:
94 mm
Product Net Width:
66 mm
Product Net Weight:
0.85 kg
CAD Dimensional Drawing:
2CDC001079B0201
Technical
Rated Control Supply Voltage (Us):
230 V AC
Rated Operational Voltage:
230 V AC
Environmental
Ambient Air Temperature:
Operation -25 ... 80 °C
Degree of Protection:
IP69K
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
2TLC172096D0201
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
90 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Height:
125 mm
Package Level 1 Gross Weight:
1.1 kg
Package Level 1 EAN:
7350024467499
External Classifications and Standards
eClass:
V11.0 : 27371244
ETIM 7:
EC002034 - Emergency stop complete
ETIM 8:
EC002034 - Emergency stop complete
ETIM 9:
EC002034 - Emergency stop complete
IDEA Granular Category Code (IGCC):
4773 >> Emergency stop device
UNSPSC:
39121545
Object Classification Code:
B
E-Number (Sweden):
3705165
No downloads available
2D & 3D Data EstrongZ
6.3.0.53655