Sense7Z 5M
Sense7Z 5M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sense7Z 5M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
  6. Sense
- Show Less..
No label translation
General Information
Extended Product Type:
Sense7Z 5M
Product ID:
2TLA050056R5120
EAN:
7350024466737
Catalog Description:
Sense7Z 5M Sensor
Long Description:
Safety magnetic switch complete with actuator, 2NC+1NO (guard closed and actuator present), stainless steel, LED,  5m cable (8 leads).

Sense7 is a coded magnetic non-contact switch for interlocking gates and hatches, or other moveable parts. Sense7 has a stainless steel housing that is designed for harsh environments and extreme temperatures. Sense7 offers an interlocking function reaching up to PL e/SIL3 with low level coding.

+105°C is accepted for short duration during CIP/SIP cleaning.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536500500
Product Main Type:
Sense
Product Name:
Sensor
Function:
Safety magnetic switch for interlocking gates and hatches - Complete
Status Indicator:
Yes
Popular Downloads
Data Sheet, Technical Information:
2TLC010001C0202
CAD Dimensional Drawing:
2CDC001079B0201
Marketing Video:
2TLC010018N0201
Installation
Instructions and Manuals:
2TLC172249M0201
Mounting Type:
Not flat
Dimensions
Product Net Depth / Length:
14 mm
Product Net Height:
50 mm
Product Net Width:
88 mm
Product Net Weight:
0.438 kg
CAD Dimensional Drawing:
2CDC001079B0201
Safety Information
Certification Agency:
cCSAus
Safety Category:
4
Performance Level (PL):
Up to e
Safety Integrity Level (SIL):
3
Technical
Communication Interface:
PNP
Connection Configuration:
Cable, 5 m
Minimum Switching Capacity:
10 VDC 1mA
Number of Outputs:
Failsafe (Transistor) 3
Operating Distance (Sn):
5 mm
Probability of Dangerous Failure per Hour (PFDH):
2.6 10<sup>-8</sup> hour
Rated Control Supply Voltage (Us):
24 V DC
Technical UL/CSA
Enclosure Type UL/CSA:
1
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C
Degree of Protection:
IP67

IP69K
Material:
Housing: Stainless steel 316

Coating housing: Uncoated
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cULus Certificate:
2TLC010041D0201
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
2TLC010060D0201
Declaration of Conformity - UKCA:
2TLC010184D0201
TÜV Certificate:
2TLC172125D0201
UL Certificate:
2TLC010041D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
77 mm
Package Level 1 Depth / Length:
103 mm
Package Level 1 Height:
192 mm
Package Level 1 Gross Weight:
500 g
Package Level 1 EAN:
7350024466737
External Classifications and Standards
eClass:
V11.0 : 27272402
ETIM 7:
EC002544 - Magnetic proximity switch
ETIM 8:
EC002544 - Magnetic proximity switch
ETIM 9:
EC002544 - Magnetic proximity switch
IDEA Granular Category Code (IGCC):
6147 >> Non contact sensors
UNSPSC:
41111916
Object Classification Code:
B
E-Number (Sweden):
3861452
No downloads available
2D & 3D Data Sense7Z 5M
6.3.0.53655