Inca 1 EC Tina
2TLA030054R1400
7350024479638
Inca 1 EC Tina Emergency stop button
Emergency stop button for panel mounting, 22.5 mm holes, Tina adaptation to DYNlink and StatusBus functionality, Indication LED in button, detachable terminal blocks.
1 piece
8536508000
INCA Tina
Emergency stop button
Turn-release
Mounted on main unit or cabinet door
32.2 mm
80 mm
0.045 kg
Up to e
24 V DC
Operation -10 ... 55 °C
IP65
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
135 mm
42 mm
65 mm
0.05 kg
V11.0 : 27371244
EC002034 - Emergency stop complete
4773 >> Emergency stop device
39121545
B