INCA 1
INCA 1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

INCA 1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Emergency Stop and Safety Stop
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Emergency Stops and Pilot Devices
- Show Less..
No label translation
General Information
Extended Product Type:
INCA 1
Product ID:
2TLA030054R0100
EAN:
7350024460018
Catalog Description:
INCA 1 Emergency stop button
Long Description:
Emergency stop button for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536508000
Product Main Type:
INCA
Product Name:
Emergency stop button
Function:
Turn-release
Popular Downloads
Data Sheet, Technical Information:
2TLC010001C0202
Data Sheet, Technical Information (Part 2):
2TLC172254D0201
CAD Dimensional Drawing:
2CDC001079B0201
Installation
Instructions and Manuals:
2TLC172175M0201
Mounting Type:
Mounted on main unit or cabinet door
Dimensions
Product Net Depth / Length:
32.2 mm
Product Net Height:
32.2 mm
Product Net Width:
80 mm
Product Net Weight:
0.045 kg
CAD Dimensional Drawing:
2CDC001079B0201
Safety Information
Certification Agency:
Kiwa
Performance Level (PL):
Up to e
Technical
Rated Control Supply Voltage (Us):
24 V DC
Rated Operational Voltage:
24 V DC
Environmental
Ambient Air Temperature:
Operation -10 ... 55 °C
Degree of Protection:
IP65
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CSA Certificate:
2TLC172088D0201
Declaration of Conformity - CE:
2TLC010015D0201
SEMKO Certificate:
2TLC172039D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
135 mm
Package Level 1 Depth / Length:
42 mm
Package Level 1 Height:
65 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
7350024460018
External Classifications and Standards
eClass:
V11.0 : 27371244
ETIM 7:
EC002034 - Emergency stop complete
ETIM 8:
EC002034 - Emergency stop complete
ETIM 9:
EC002034 - Emergency stop complete
IDEA Granular Category Code (IGCC):
4773 >> Emergency stop device
UNSPSC:
39121545
Object Classification Code:
B
E-Number (Finland):
2307415
E-Number (Sweden):
3705159
No downloads available
2D & 3D Data INCA 1
6.3.0.53655