Smile 12 EA
2TLA030051R0200
7350024432183
Smile 12 EA Emergency stop button
Emergency stop button in Smile enclosure, 2 x NC, Status LED in button, 1 x M12-5 male connector and 1 x M12-5 female connector.
1 piece
8536508090
Smile
Emergency stop button
Turn-release
52 mm
109 mm
40 mm
0.089 kg
Kiwa
Up to e
24 V DC
Operation -10 ... 55 °C
IP65
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
150 mm
60 mm
80 mm
0.162 kg
V11.0 : 27371244
EC002034 - Emergency stop complete
4773 >> Emergency stop device
39121545
B
2307408
3861468