Smile 11 EC Tina
2TLA030050R0900
7350024479607
Smile 11 EC Tina Emergency stop button
Emergency stop in Smile enclosure, Tina adaptation unit included for dynamic ciruit with StatusBus functionality, Status LED in button, 1 x M12-5 male connector.
1 piece
8536508099
Smile
Emergency stop button
Turn-release
Surface mounting
52 mm
97 mm
40 mm
0.076 kg
Up to e
24 V DC
Operation -10 ... 55 °C
IP65
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
150 mm
60 mm
80 mm
0.185 kg
V11.0 : 27371244
EC002034 - Emergency stop complete
4773 >> Emergency stop device
39121545
B