Smile 11 EA Tina
2TLA030050R0000
7350024432145
Smile 11 EA Tina Emergency stop button
Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12-5 male connector.
1 piece
8536508090
Smile
Emergency stop button
Turn-release
52 mm
97 mm
40 mm
0.075 kg
Up to e
24 V DC
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
150 mm
60 mm
80 mm
0.185 kg
V11.0 : 27371244
EC002034 - Emergency stop complete
4773 >> Emergency stop device
39121545
B
2307401
3861460