Pluto D45
Pluto D45
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Pluto D45

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Programmable Safety Controllers
  6. Pluto
- Show Less..
No label translation
General Information
Extended Product Type:
Pluto D45
Product ID:
2TLA020070R6600
EAN:
7320500410646
Catalog Description:
Pluto D45 Programmable safety controller
Long Description:
Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager.

Safety PLC with Pluto safety bus and analogue inputs. Totally 45 I/O: 8 combined failsafe analogue and digital inputs + 16 failsafe inputs + 15 non-failsafe outputs/failsafe inputs + 4 individually failsafe relay outputs + 2 individually failsafe transistor outputs. Analogue input range 0-10V/4-20mA.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536411090
Product Main Type:
Pluto
Product Name:
Programmable safety controller
Popular Downloads
Data Sheet, Technical Information:
2TLC010035L0201
Data Sheet, Technical Information (Part 2):
2TLC172227D0201
CAD Dimensional Drawing:
2CDC001079B0201
Marketing Video:
2TLC010032N0201
2TLC010018N0201
Installation
Instructions and Manuals:
2TLC172001M0210
Wiring Diagram:
2TLC010040T0001
Mounting Type:
DIN-Rail
Dimensions
Product Net Depth / Length:
120 mm
Product Net Height:
84 mm
Product Net Width:
90 mm
Product Net Weight:
0.65 kg
Dimension Diagram:
2TLC010008U0201
CAD Dimensional Drawing:
2CDC001079B0201
Safety Information
Performance Level (PL):
Up to e
Safety Integrity Level (SIL):
1

2

3
Technical
Diagnostic Coverage:
High
Number of Inputs:
Analog (0 ... 10 V / 4 ... 20 mA) 8

Counter 4

Failsafe 39
Number of Outputs:
Failsafe (Transistor) 2

Failsafe (Relay) 4

Non-Failsafe 15
Protocol Type:
MODBUS ASCII, Pluto Safety Bus, StatusBus
Rated Control Supply Voltage (Us):
24 V DC
Supply Voltage:
24 V DC
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
No declaration needed
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
2TLC172011D0202
Declaration of Conformity - UKCA:
2TLC010187D0201
TÜV Certificate:
2TLC172005D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
90 mm
Package Level 1 Depth / Length:
130 mm
Package Level 1 Height:
105 mm
Package Level 1 Gross Weight:
0.7 kg
Package Level 1 EAN:
7320500410646
External Classifications and Standards
eClass:
V11.0 : 27242207
ETIM 7:
EC000236 - PLC CPU-module
ETIM 8:
EC000236 - PLC CPU-module
ETIM 9:
EC000236 - PLC CPU-module
IDEA Granular Category Code (IGCC):
3561 >> Programmable Logic Controller Module
UNSPSC:
32151705
Object Classification Code:
K
E-Number (Finland):
2712237
E-Number (Sweden):
3860082
No downloads available
2D & 3D Data Pluto D45
6.3.0.53655