M12-C101HE
M12-C101HE
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M12-C101HE

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Cables and Connectors
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
- Show Less..
No label translation
General Information
Extended Product Type:
M12-C101HE
Product ID:
2TLA020056R8100
EAN:
7350024483116
Catalog Description:
M12-C101HE Cable
Long Description:
M12-C101HE is a shielded cable with a straight M12-5 female connector and a free end. The five conductors have a cross section of 0.34 mm2. The jacket is made of gray halogen free PP. The length of the cable is 10 meters.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8544429090
Product Main Type:
M12 connection
Product Name:
Cable
Special Functions:
Harsh Environment
Popular Downloads
Data Sheet, Technical Information:
2TLC010001C0202
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC172554_EPLAN
Installation
Instructions and Manuals:
2TLC010001M0201
Dimensions
Cable Length:
10 m
Product Net Depth / Length:
230 mm
Product Net Height:
20 mm
Product Net Width:
230 mm
Product Net Weight:
0.478 kg
CAD Dimensional Drawing:
2CDC001079B0201
Technical
Color:
Jacket: Gray
Connection Configuration:
Device side: straight M12-5 female

Field side: free end
Rated Control Supply Voltage (Us):
24 V
Suitable For:
Adam DYN-Info M12-5

Adam DYN-Status M12-5

Adam DYN-Reset M12-5

Adam OSSD-Info M12-5

Adam OSSD-Reset M12-5

Adam AS-i M12-4

JSTD25F

Orion1 Base

Orion1 Extended

Orion2 Base

Orion2 Extended

Orion3 Base

Orion3 Extended
Environmental
Ambient Air Temperature:
-40 ... 105 °C
Degree of Protection:
IP67

IP69K
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
No declaration needed
Declaration of Conformity - UKCA:
No declaration needed
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.3 m
Package Level 1 Depth / Length:
0.3 m
Package Level 1 Height:
0.02 m
Package Level 1 Gross Weight:
0.478 kg
Package Level 1 EAN:
7350024483505
External Classifications and Standards
eClass:
V11.0 : 27060313
ETIM 7:
EC001855 - Sensor-actuator patch cord
ETIM 8:
EC001855 - Sensor-actuator patch cord
ETIM 9:
EC001855 - Sensor-actuator patch cord
IDEA Granular Category Code (IGCC):
1708 >> Control cable
UNSPSC:
26121603
Object Classification Code:
X
No downloads available
EPLAN DATA M12-C101HE
6.3.0.53655