M12-C61HE
2TLA020056R8000
7350024483109
M12-C61HE Cable
M12-C61HE is a shielded cable with a straight M12-5 female connector and a free end. The five conductors have a cross section of 0.34 mm2. The jacket is made of gray halogen free PP. The length of the cable is 6 meters.
1 piece
8544429090
M12 connection
Cable
Harsh Environment
6 m
17 mm
20 mm
0.302 kg
Jacket: Gray
Device side: straight M12-5 female
Field side: free end
24 V
Adam DYN-Info M12-5
Adam DYN-Status M12-5
Adam DYN-Reset M12-5
Adam OSSD-Info M12-5
Adam OSSD-Reset M12-5
Adam AS-i M12-4
JSTD25F
Orion1 Base
Orion1 Extended
Orion2 Base
Orion2 Extended
Orion3 Base
Orion3 Extended
-40 ... 105 °C
IP67
IP69K
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
0.3 m
0.02 m
V11.0 : 27060313
EC001855 - Sensor-actuator patch cord
1708 >> Control cable
26121603
X